801F:12 Voltage Calibration Offset

Vendor calibration offset for voltage measurement

Description

Value

Index

0x801F (Device)

Subindex

0x12

Datatype

REAL32

Min. Value

-5.0

Default

0.0

Max. Value

5.0

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All