8010:14 Max Input Current Warning Threshold

If the measured input "Current"(6pp0:13) is greater than the "Max Input Current Warning Threshold", the "Warning"(6pp0:01) is going to be set

Description

Value

Index

0x8010 (Device)

Subindex

0x14

Datatype

REAL32

Min. Value

0.0

Default

4.0

Max. Value

6.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All