8010:12 Max Input Voltage Warning Threshold

If the measured input "Voltage"(6pp0:12) is lower than the "Min Input Voltage Warning Threshold", the "Warning"(6pp0:01) is going to be set

Description

Value

Index

0x8010 (Device)

Subindex

0x12

Datatype

REAL32

Min. Value

0.0

Default

30.0

Max. Value

40.0

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All