6010:01 Warning
Collective warning Possible causes: Measured "Input Voltage"(6pp0:12) is lower than "Min Input Voltage Warning Threshold"(8pp0:12) Measured "Input Voltage"(6pp0:12) is greater than "Max Input Voltage Warning Threshold"(8pp0:13) Measured "Input Current"(6pp0:13) is greater than "Max Input Current Warning Threshold"(8pp0:14)
Description |
Value |
---|---|
Index |
0x6010 (Device) |
Subindex |
0x01 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |