FA14:1C Auxiliary Voltage
Actual voltage of auxilliary supply.
| Description | Value | 
|---|---|
| Index | 0xFA14 (Device) | 
| Subindex | 0x1C | 
| Datatype | REAL32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | V | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |