F900:1C Frequency L2
Measured supply voltage frequency in Hz
Description |
Value |
---|---|
Index |
0xF900 (Device) |
Subindex |
0x1C |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
Hz |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |