F900:12 Fuse I4T Load L2
Utilization of the fuses in 0.1%
Description |
Value |
---|---|
Index |
0xF900 (Device) |
Subindex |
0x12 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
0,1 % |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |