9000:23 RMS Motor Current T2
Rms motor current T2 in A
Description |
Value |
---|---|
Index |
0x9000 (Device) |
Subindex |
0x23 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
A |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |