801F:2A RTD Resistance Calibration Gain

Vendor calibration gain for RTD measurement

Description

Value

Index

0x801F (Device)

Subindex

0x2A

Datatype

REAL32

Min. Value

0.8

Default

1.0

Max. Value

1.2

Unit

Ohm/Ohm

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All