801F:28 Brake Current Calibration Gain

Vendor calibration gain for current measurement

Description

Value

Index

0x801F (Device)

Subindex

0x28

Datatype

REAL32

Min. Value

0.8

Default

1.0

Max. Value

1.2

Unit

A/A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All