8012:20 Temperature Error Threshold
Motor temperature sensor error threshold in 0.1°C
Description |
Value |
---|---|
Index |
0x8012 (Device) |
Subindex |
0x20 |
Datatype |
INT16 |
Min. Value |
-300 (0xFED4) |
Default |
800 (0x0320) |
Max. Value |
2550 (0x09F6) |
Unit |
0,1 °C |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |