8012:19 RTD Element
Temperature sensor type
|
Description |
Value |
|---|---|
|
Index |
0x8012 (Device) |
|
Subindex |
0x19 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
PT100 (-40...300°C) (1) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
255 (0xFF) |
NC Thermal Contact |
|
254 (0xFE) |
NO Thermal Contact |
|
102 (0x66) |
Resistor 1 Ohm resolution |
|
101 (0x65) |
Resistor 1/10 Ohm resolution |
|
31 (0x1F) |
KTY21/23-7 (-50...150°C) |
|
30 (0x1E) |
KTY21/23-5 (-50...150°C) |
|
29 (0x1D) |
KTY1x-7 (-50...150°C) |
|
28 (0x1C) |
KTY1x-5 (-50...150°C) |
|
27 (0x1B) |
KTY21/23-6 (-50...150°C) |
|
26 (0x1A) |
KTY84-151 (-40...300°C) |
|
25 (0x19) |
KTY84-130,150 (-40...300°C) |
|
24 (0x18) |
KTY83-152 (-50...175°C) |
|
23 (0x17) |
KTY83-151 (-50...175°C) |
|
22 (0x16) |
KTY83-122 (-50...175°C) |
|
21 (0x15) |
KTY83-121 (-50...175°C) |
|
20 (0x14) |
KTY83-110,120,150 (-50...175°C) |
|
19 (0x13) |
KTY81-252 (-50...150°C) |
|
18 (0x12) |
KTY81-251 (-50...150°C) |
|
17 (0x11) |
KTY81-222 (-50...150°C) |
|
16 (0x10) |
KTY81-221 (-50...150°C) |
|
15 (0x0F) |
KTY81/82-210,220,250 (-50...150°C) |
|
14 (0x0E) |
KTY81-152 (-50...150°C) |
|
13 (0x0D) |
KTY81-151 (-50...150°C) |
|
12 (0x0C) |
KTY81-122 (-50...150°C) |
|
11 (0x0B) |
KTY81-121 (-50...150°C) |
|
10 (0x0A) |
KTY81/82-110,120,150 (-50...150°C) |
|
9 (0x09) |
KT100/110/130/210/230 KTY10/11/13/16/19 (-50...150°C) |
|
8 (0x08) |
NI120 (-60..320°C) |
|
7 (0x07) |
NI1000 TK5000 (-30...160°C) |
|
6 (0x06) |
NI1000 (-60...250°C) |
|
5 (0x05) |
PT200 (-40...300°C) |
|
4 (0x04) |
PT500 (-40...300°C) |
|
3 (0x03) |
PT1000 (-40...300°C) |
|
2 (0x02) |
NI100 (-60...250°C) |
|
1 (0x01) |
PT100 (-40...300°C) |
|
0 (0x00) |
None |