8011:11 Release Delay
Delay time to let brake release before the motor is enabled. Only used if the Brake Setting "Brake Operation" is set to: - "0x01: Brake Delay" - "0x03: Stand Still Delay time in ms
Description |
Value |
---|---|
Index |
0x8011 (Device) |
Subindex |
0x11 |
Datatype |
UINT16 |
Min. Value |
|
Default |
200 (0x00C8) |
Max. Value |
|
Unit |
ms |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |