8011:02 Manual Brake State
Brake state if "Enable Manual Brake Operation(0x8xx1:01)" is true 0: Release 1: Apply
Description |
Value |
---|---|
Index |
0x8011 (Device) |
Subindex |
0x02 |
Datatype |
ENUM (UINT1) |
Min. Value |
|
Default |
Release (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
Apply |
0 (0x00) |
Release |