8010:28 Overload Trip Class
Motor overload trip class according to IEC 60947-4-2 0x03E8: Trip class 2E 0x07D0: Trip class 3E 0x0FA0: Trip class 5E 0x1770: Trip class 10A 0x1B58: Trip class 10E 0x3A98: Trip class 20E 0x61A8: Trip class 30E 0x88B8: Trip class 40E
|
Description |
Value |
|---|---|
|
Index |
0x8010 (Device) |
|
Subindex |
0x28 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
Trip class 10A (6000) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
35000 (0x88B8) |
Trip class 40E |
|
25000 (0x61A8) |
Trip class 30E |
|
15000 (0x3A98) |
Trip class 20E |
|
7000 (0x1B58) |
Trip class 10E |
|
6000 (0x1770) |
Trip class 10A |
|
4000 (0x0FA0) |
Trip class 5E |
|
2000 (0x07D0) |
Trip class 3E |
|
1000 (0x03E8) |
Trip class 2E |