8010:21 Rated Current

Motor rated current in A

Description

Value

Index

0x8010 (Device)

Subindex

0x21

Datatype

REAL32

Min. Value

0.0

Default

2.8

Max. Value

3.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All