8002:03 Over-Temperature Protection

Enable motor temperature protection. Disables output if the motor temperature is greater than the "Temperature Error Threshold (0x8xx2:20)"

Description

Value

Index

0x8002 (Device)

Subindex

0x03

Datatype

BOOL

Min. Value

 

Default

TRUE

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All