8000:30 Safe State Behavior

Defines the Behavior of the motor output in EtherCAT states below OP 0x00: Switch Motor off 0x01: Switch Motor on 0x10: Keep Last State 0xFF: Error State

Description

Value

Index

0x8000 (Device)

Subindex

0x30

Datatype

ENUM (UINT16)

Min. Value

 

Default

Error State (255)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

255 (0xFF)

Error State

16 (0x10)

Keep Last State

1 (0x01)

Switch Motor on

0 (0x00)

Switch Motor off