8000:01 Enable Wire Break Detection
Enabled: The system continuously computes the cumulative current across each motor phase pair to monitor cable integrity. If a discontinuity indicative of a conductor break is detected, the output is automatically deactivated to prevent potential damage or unsafe operation. Disabled: Phase-current monitoring is performed without intervention. A detected discontinuity (cable break) does not trigger a motor shutdown, and the output continues operation irrespective of the fault condition.
Description |
Value |
---|---|
Index |
0x8000 (Device) |
Subindex |
0x01 |
Datatype |
BOOL |
Min. Value |
|
Default |
TRUE |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |