7010:08 Reset

Acknowledge error. To perform an acknowledgement, a rising edge must be generated.

Description

Value

Index

0x7010 (Device)

Subindex

0x08

Datatype

BOOL

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Receive

Revision

All