7010:03 Manual Brake Release

Enable/disable brake output driver depending on the setting "Brake Option(0x8xx1:05)" Can only be performed if Setting "Brake Operation" is in "Manual"

Description

Value

Index

0x7010 (Device)

Subindex

0x03

Datatype

BOOL

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Receive

Revision

All