6011:08 Start-Up Load Error
The internal startup utilization exceeded the internal device limit. To acknowledge this diagnosis bit, the user has to generate a rising edge at the output bit "Reset"(6xx0:08).
|
Description |
Value |
|---|---|
|
Index |
0x6011 (Device) |
|
Subindex |
0x08 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |