6011:07 Start-Up Load Warning
The internal startup utilization approaches the internal device limit. This diagnosis bit is self-acknowledging.
Description |
Value |
---|---|
Index |
0x6011 (Device) |
Subindex |
0x07 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |