6011:03 Motor Temperature Warning
Motor temperature exceeded the threshold of "Temperature Warning Threshold (0x8xx1:21)" and the "Overtemperature Protection(0x8xx1:03)" is enabled. This diagnosis bit is self-acknowledging.
|
Description |
Value |
|---|---|
|
Index |
0x6011 (Device) |
|
Subindex |
0x03 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |