6001:08 Start-Up Load Error
The internal startup utilization exceeded the internal device limit. To acknowledge this diagnosis bit, the user has to generate a rising edge at the output bit "Reset"(6xx0:08).
Description |
Value |
---|---|
Index |
0x6001 (Device) |
Subindex |
0x08 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |