6001:03 Motor Temperature Warning

Motor temperature exceeded the threshold of "Temperature Warning Threshold (0x8xx1:21)" and the "Overtemperature Protection(0x8xx1:03)" is enabled. This diagnosis bit is self-acknowledging.

Description

Value

Index

0x6001 (Device)

Subindex

0x03

Datatype

BOOL

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit

Revision

All