6001:02 Motor I2T Error

Motor utilization exceeded the threshold "I2T Error Threshold(0x8xx0:2A)" To acknowledge this diagnosis bit, the user has to generate a rising edge at the output bit "Reset"(6xx0:08).

Description

Value

Index

0x6001 (Device)

Subindex

0x02

Datatype

BOOL

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit

Revision

All