9000:29 Motor Temperature Value
Motor Temperature Value unit verifies from selected "RTD Settings.RTD Element(0x8xx2:19)" : Temperature in 0.1°C Resistance in Ohm Thermal contact NO: 1->open, 0->closed Thermal contact NC: 1->closed, 0->open
|
Description |
Value |
|---|---|
|
Index |
0x9000 (Device) |
|
Subindex |
0x29 |
|
Datatype |
INT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |