8002:20 Temperature Error Threshold
Motor temperature sensor error threshold in 0.1°C
|
Description |
Value |
|---|---|
|
Index |
0x8002 (Device) |
|
Subindex |
0x20 |
|
Datatype |
INT16 |
|
Min. Value |
-300 (0xFED4) |
|
Default |
800 (0x0320) |
|
Max. Value |
2550 (0x09F6) |
|
Unit |
0,1 °C |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |