8001:05 Brake Option
Options for brake operation / brake type selection 0: Enable output to release brake 1: Disable output to apply brake
|
Description |
Value |
|---|---|
|
Index |
0x8001 (Device) |
|
Subindex |
0x05 |
|
Datatype |
ENUM (UINT4) |
|
Min. Value |
|
|
Default |
Enable output to release brake (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
1 (0x01) |
Disable output to release brake |
|
0 (0x00) |
Enable output to release brake |