8000:2A I2T Error Threshold
I2T model Motor utilization error threshold in 0.1%
|
Description |
Value |
|---|---|
|
Index |
0x8000 (Device) |
|
Subindex |
0x2A |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
1200 (0x04B0) |
|
Max. Value |
|
|
Unit |
0,1 % |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |