6001:06 Brake Error
The measured brake current is lower than the setting "Lower Current Error Threshold"(8xx1:1D) or greater than the setting "Upper Current Error Threshold(8xx1:21)" while the brake is enabled. The "Brake Error" is also true, if a short circuit was detected, or the brake voltage is missing. To acknowledge this diagnosis bit, the user has to generate a rising edge at the output bit "Reset"(6xx0:08).
|
Description |
Value |
|---|---|
|
Index |
0x6001 (Device) |
|
Subindex |
0x06 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |