8618, One of the grid phases (L1,L2,L3) is lost and not there
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
8618 |
34328 |
Class |
Type |
---|---|
undefined |
undefined Type |
Standard Reaction |
Reset |
---|---|
undefined Reaction |
undefined Reset |
Internal: 0x8618, One of the grid phases (L1,L2,L3) is lost and not there