F874:31 Rd

Internal temperature calculation

Description

Value

Index

0xF874 (Device)

Subindex

0x31

Datatype

REAL32

Min. Value

-3.40282E+38

Default

0.016

Max. Value

3.40282E+38

Unit

Ohm

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All