F874:1B PCB Temperature Error Threshold

Device temperature error threshold in %

Description

Value

Index

0xF874 (Device)

Subindex

0x1B

Datatype

REAL32

Min. Value

0.0

Default

150.0

Max. Value

300.0

Unit

0,1 °C

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All