F874:14 Fuse I4T Trigger Threshold

Rated current of the fuse in A

Description

Value

Index

0xF874 (Device)

Subindex

0x14

Datatype

REAL32

Min. Value

1.0

Default

157464.0

Max. Value

3.40282E+38

Unit

A^4

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All