9000:29 Motor Temperature Value

Motor Temperature Value unit verifyes from selected "RTD Setting.RTD Element(0x8002:19)" : Temperature in 0.1°C Resistance in Ohm Thermal contact NO: 1->open, 0->closed Thermal contact NC: 1->closed, 0->open

Description

Value

Index

0x9000 (Device)

Subindex

0x29

Datatype

INT16

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit

Revision

All