9000:27 Start-Up Load
Internal utilization in 0.1%
Description |
Value |
---|---|
Index |
0x9000 (Device) |
Subindex |
0x27 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
0,1 % |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |