9000:09 Actual Motor Brake State
Indication of the motor brake state including all overrides and output inversions. 0 = Motor brake applied: Brake is locked, axis cannot move 1 = Motor brake released: Brake is unlocked, axis can rotate
Description |
Value |
---|---|
Index |
0x9000 (Device) |
Subindex |
0x09 |
Datatype |
ENUM (UINT1) |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
Motor brake released: Brake is unlocked, axis can rotate |
0 (0x00) |
Motor brake applied: Brake is locked, axis cannot move |