8002:19 RTD Element
Temperature sensor type
Description |
Value |
---|---|
Index |
0x8002 (Device) |
Subindex |
0x19 |
Datatype |
ENUM (UINT16) |
Min. Value |
|
Default |
PT100 (-200...850°C) (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
255 (0xFF) |
Resistance |
209 (0xD1) |
NC Thermal Contact |
208 (0xD0) |
NO Thermal Contact |
32 (0x20) |
KTY21/23-7 |
31 (0x1F) |
KTY21/23-5 |
30 (0x1E) |
KTY1x-7 |
29 (0x1D) |
KTY1x-5 |
28 (0x1C) |
KTY21/23-6 (-50...150°C) |
27 (0x1B) |
KTY84-151 |
26 (0x1A) |
KTY84-130,150 (-40...300°C) |
25 (0x19) |
KTY83-152 |
24 (0x18) |
KTY83-151 |
23 (0x17) |
KTY83-122 |
22 (0x16) |
KTY83-121 |
21 (0x15) |
KTY83-110,120,150 (-50...175°C) |
20 (0x14) |
KTY81-252 |
19 (0x13) |
KTY81-251 |
18 (0x12) |
KTY81-222 |
17 (0x11) |
KTY81-221 |
16 (0x10) |
KTY81/82-210,220,250 |
15 (0x0F) |
KTY81-152 |
14 (0x0E) |
KTY81-151 |
13 (0x0D) |
KTY81-122 |
12 (0x0C) |
KTY81-121 |
11 (0x0B) |
KTY81/82-110,120,150 (-50...150°C) |
10 (0x0A) |
KT100/110/130/210/230 KTY10/11/13/16/19 |
7 (0x07) |
NI120 (-60..320°C) |
6 (0x06) |
NI1000 100°C: 1500Ohm (-30...160°C) |
5 (0x05) |
NI1000 (-60...250°C) |
4 (0x04) |
PT200 (-200...850°C) |
3 (0x03) |
PT500 (-200...850°C) |
2 (0x02) |
PT1000 (-200...850°C) |
1 (0x01) |
NI100 (-60...250°C) |
0 (0x00) |
PT100 (-200...850°C) |