8001:22 Limit Delay

Time until current thresholds are active

Description

Value

Index

0x8001 (Device)

Subindex

0x22

Datatype

UINT16

Min. Value

0

Default

400 (0x0190)

Max. Value

500 (0x01F4)

Unit

ms

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All