8001:21 Upper Current Error Threshold

Upper fault threshold for motor brake current (short circuit)

Description

Value

Index

0x8001 (Device)

Subindex

0x21

Datatype

REAL32

Min. Value

0.0

Default

3.0

Max. Value

3.40282E+38

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All