8001:1F Lower Current Warning Threshold

Lower warning threshold for motor brake current (cable break)

Description

Value

Index

0x8001 (Device)

Subindex

0x1F

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

3.40282E+38

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All