8001:12 Application Delay
Time after disabling the Motor, until brake is going to be applied. Only used if the Brake Setting "Brake Operation" is set to: - "0x01: Brake operation after delay" Delay time in ms
Description |
Value |
---|---|
Index |
0x8001 (Device) |
Subindex |
0x12 |
Datatype |
UINT16 |
Min. Value |
|
Default |
1000 (0x03E8) |
Max. Value |
|
Unit |
ms |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |