8000:2A I2T Error Threshold
I2T model Motor utilization error threshold in 0.1%
Description |
Value |
---|---|
Index |
0x8000 (Device) |
Subindex |
0x2A |
Datatype |
UINT16 |
Min. Value |
|
Default |
1200 (0x04B0) |
Max. Value |
|
Unit |
0,1 % |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |