7000:02 Reverse Direction
Reverse motor direction by swapping T1 with T3. This operation will only be performed, while the motor is not enabled.
Description |
Value |
---|---|
Index |
0x7000 (Device) |
Subindex |
0x02 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Receive |
Revision |
All |