6001:05 Brake Warning
The measured brake current is lower than the setting "Lower Current Warning Threshold"(8001:1F) or greater than the setting "Upper Current Warning Threshold(8001:20)" while the brake is enabled. This diagnosis bit is self-acknowledging.
Description |
Value |
---|---|
Index |
0x6001 (Device) |
Subindex |
0x05 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |