6001:03 Motor Temperature Warning
Motor temperature exceeded the threshold of "Temperature Warning Threshold (0x8001:21)" and the "Overtemperature Protection(0x8001:03)" is enabled. This diagnosis bit is self-acknowledging.
Description |
Value |
---|---|
Index |
0x6001 (Device) |
Subindex |
0x03 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |