6001:01 Motor I2T Warning

Motor utilization exceeded the threshold "I2T Warning Threshold (0x8000:29)" The diagnosis "Motor I2T Warning" bit is self-acknowledging.

Description

Value

Index

0x6001 (Device)

Subindex

0x01

Datatype

BOOL

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit

Revision

All