6000:04 Brake Released
Output for the brake is active depending on "Brake Option(0x8001:05)"
Description |
Value |
---|---|
Index |
0x6000 (Device) |
Subindex |
0x04 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |